ZHCSR16 September 2022 TPS544C26
ADVANCE INFORMATION
| CMD Address | 97h |
| Write Transaction: | N/A |
| Read Transaction: | Read Byte |
| Format: | Unsigned Binary (1 byte) |
| NVM Backup: | No |
| Update Rate: | 95 µs |
| Supported Range: | 0 W to 510 W (if PIN_OPW = 510 W) |
The READ_PIN command returns the measured input power, in watts. See Telemetry for more details.
Return to Supported I2C and Default Values.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| R | R | R | R | R | R | R | R |
| READ_PIN | |||||||
| LEGEND: R/W = Read/Write; R = Read only |
| Bit | Field | Access | Reset | Description |
|---|---|---|---|---|
| 7:0 | READ_PIN | R | Current Status | Input power reading. See Telemetry for more details. |