ZHCSR16 September 2022 TPS544C26
ADVANCE INFORMATION
The device is designed to operate from a wide input voltage supply range between 2.7 V and 16 V when the VCC/VDRV pin is powered by an external bias ranging from 4.75 V to 5.3 V. Both input supplies (PVIN and VCC bias) must be well regulated. Proper bypassing of input supplies (PVIN and VCC/VDRV) is also critical for noise performance, as are PCB layout and grounding scheme. See the recommendations in Layout Guidelines.