ZHCSR16 September 2022 TPS544C26
ADVANCE INFORMATION
| CMD Address | 8Ch |
| Write Transaction: | N/A |
| Read Transaction: | Read Byte |
| Format: | Unsigned Binary (1 byte) |
| NVM Backup: | No |
| Update Rate: | 95 µs |
| Supported Range: | 0 A to 40 A (if ICC_MAX = 40 A) |
The READ_IOUT command returns the measured output current in Amperes. See Telemetry for more details.
Return to Supported I2C and Default Values.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| R | R | R | R | R | R | R | R |
| READ_IOUT | |||||||
| LEGEND: R/W = Read/Write; R = Read only |
| Bit | Field | Access | Reset | Description |
|---|---|---|---|---|
| 7:0 | READ_ IOUT | R | Current Status | Output current reading. See Telemetry for more details. |