ZHCSQE8D November 2022 – November 2023 TPS389C03-Q1
PRODUCTION DATA
The TPS389C03-Q1 device follows the I2C protocol (up to 1MHz) to manage communication with host devices such as an MCU or System on Chip (SoC). I2C is a two wire communication protocol implmented using two signals, clock (SCL) and data (SDA). The host device is primary controller of communication. TPS389C03-Q1 device responds over the data line during read or write operation as defined by I2C protocol. Both SCL and SDA signals are open drain topology and can be used in a wired-OR configuration with other devices to share the communication bus. Both SCL and SDA pins need an external pull up resistance to supply voltage (10kΩ recommended).
Figure 7-2 shows the timing relationship between SCL and SDA lines to transfer 1 byte of data. SCL line is always controlled by host. To transfer 1 byte data, host needs to send 9 clocks on SCL. 8 clocks for data and 1 clock for ACK or NACK. SDA line will be controlled by either host or TPS389C03-Q1 device based on the read or write operation. Figure 7-3 and Figure 7-4 highlight the communication protocol flow and which device controls SDA line at various instances during active communication.
Before initiating communication over I2C protocol, host needs to confirm the I2C bus is available for communication. Monitor the SCL and SDA lines, if any line is pulled low, the I2C bus is occupied. Host needs to wait until the bus is available for communication. Once the bus is available for communication, the host can initiate read or write operation by issuing a START condition. Once the I2C communication is complete, release the bus by issuing STOP command. Figure 7-5 shows how to implement START and STOP condition.
The SDA line may get stuck in logic low level if required number of clocks are not provided by the host. In this scenario, host should provide multiple clocks on SCL line until the SDA line goes high. After this event, host should issue I2C stop command. This will release the I2C bus and other devices can use the I2C bus.
Table 7-1 shows the different functionality available when programming with I2C.
FUNCTIONS | DESCRIPTION |
---|---|
Thresholds for OV/UV- HF | Adjustable in 5 mV steps from 0.2 V to 1.475 V and 20 mV steps from 0.8 V to 5.5 V |
Thresholds for OV/UV - LF | Adjustable in 5 mV steps from 0.2 V to 1.475 V and 20 mV steps from 0.8 V to 5.5 V |
Voltage Monitoring scaling | 1 or 4 |
Glitch immunity for OV/UV- HF | 0.1 us to 102.4 us |
Low Frequency Cutoff filter | 250 Hz to 4 kHz |
Enable sequence timeout | 1 ms to 4 s |
Packet error checking for I2C | Enabling or Disabling |
Force NIRQ/NRST/WDO assertion | Controlled by I2C register |
Individual channel MON | Enable or Disable |
Interrupt disable functions | BIST, PEC, TSD, CRC |
ESM Threshold | 1 ms to 864 ms |
ESM Debounce | 10 us to 100us |
Reset Delay | 200 us to 200 ms |
MAX Violation Count | 0 to 7 |
Watchdog Startup Delay Multiplier | 0 to 7 |
Watchdog Open and Close Window Times | 1 ms to 864 ms |
Watchdog Output Delay | 200 us to 200 ms (only applicable for non-latched WDO) |
OV/UV/ESM/WDT | Mappable individually to NIRQ, NRST, and WDO |