ZHCSQE8D November 2022 – November 2023 TPS389C03-Q1
PRODUCTION DATA
Upon POR the TPS389C03-Q1 needs to make a decision whether to run BIST or not, based on the value of the TEST_CFG.AT_POR register bit. Assuming that ECC on this register is performed after BIST has checked the ECC logic itself, it is not possible to guarantee its data integrity before running BIST.
BIST can be triggered manually during normal operation by writing 1 to the ENTER_BIST bit found in BANK1 Register 0x9F. It is not reccomended to use BIST when faults are asserted by the TPS389C03-Q1.