ZHCSM34M May 2004 – March 2023 TPS3808
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| tw | Input pulse width to RESET | SENSE | VIH = 1.05 VIT, VIL = 0.95 VIT | 20 | μs | ||
| MR | VIH = 0.7 VDD, VIL = 0.3 VDD | 0.001 | |||||
| td | RESET delay time | CT = Open | See Figure 7-1 | 12 | 20 | 28 | ms |
| CT = VDD | 180 | 300 | 420 | ||||
| CT = 100 pF | 0.75 | 1.25 | 1.75 | ||||
| CT = 180 nF | 0.7 | 1.2 | 1.7 | s | |||
| Propagation delay | MR to RESET | VIH = 0.7 VDD, VIL = 0.3 VDD | 150 | ns | |||
| High-to-low level RESET delay | SENSE to RESET | VIH = 1.05 VIT, VIL = 0.95 VIT | 20 | μs | |||
Figure 7-1 TPS3808 Timing Diagram Showing
MR and SENSE Reset Timing