ZHCSM34M May 2004 – March 2023 TPS3808
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VDD | Input supply range | 1.7 | 6.5 | V | |
| VSENSE | SENSE pin voltage | 0 | 6.5 | V | |
| V(Ct) | CT pin voltage | VDD | V | ||
| V MR | MR pin voltage | 0 | 6.5 | V | |
| V RESET | RESET pin voltage | 0 | 6.5 | V | |
| I RESET | RESET pin current | 0.0003 | 5 | mA | |