ZHCSFF5G July 2016 – December 2019 TPS2660
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
With the device configured in current limit operation and when the overload condition exists for more than tPGOODF, 875 µs (typical), the FLT asserts to warn of impending turnoff of the internal FETs due to the subsequent thermal shutdown event. Figure 46 and Figure 47 depict this behavior. The FLT signal remains asserted until the fault condition is removed and the device resumes normal operation.
| RILIM = 12 kΩ | MODE pin connected to RTN | Load transient event from 37 Ω to 15 Ω |
| RILIM = 12 kΩ | MODE pin connected to RTN | Load transient event from 37 Ω to 15 Ω |