ZHCSQ77A February 2023 – September 2023 TPS25948
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tOVLO | Overvoltage lock-out response time | VOVLO > VOV(R) to VOUT↓ | 1 | µs | ||
tLIM | Current limit response time | IOUT > 1.2 × ILIM and ITIMER expired to IOUT settling to within 5% of ILIM | 250 | µs | ||
tSC | Scalable fast-trip response time (TPS259480x/2x only) | IOUT > 3 × ILIM to IOUT↓ | 900 | ns | ||
tFT | Fixed fast-trip response time | IOUT > IFFT to IOUT↓ | 750 | ns | ||
tRST | Auto-Retry interval after fault (TPS25948xA only) | 103 | ms | |||
tSWOV | OVLO fast recovery response time | VOVLO < VOV(F) to VOUT↑ | 85.3 | µs | ||
tSWRCB | Reverse Current Blocking recovery time | (VIN – VOUT) > VFWDTH to VOUT↑ | 46.5 | µs | ||
tRCB | Reverse Current Blocking comparator response time | (VOUT – VIN) > 1.3 × VREVTH to BFET OFF | 1.1 | µs | ||
tSPLYGDA | Supply Good assertion de-glitch | 14.7 | µs | |||
tSPLYGDD | Supply Good de-assertion de-glitch | 14.3 | µs |