ZHCSQ77A February 2023 – September 2023 TPS25948
PRODUCTION DATA
PARAMETER | VIN | CdVdt = Open | CdVdt = 3.3 nF | CdVdt = 6.8 nF | UNITS | |
---|---|---|---|---|---|---|
tD,ON | Turn on delay | 3.5 | 0.15 | 0.78 | 1.31 | ms |
12 | 0.17 | 1.04 | 2.04 | ms | ||
23 | 0.18 | 1.60 | 3.44 | ms | ||
SRON | Output rising slew rate | 3.5 | 14.40 | 1.25 | 0.58 | V/ms |
12 | 25.30 | 1.36 | 0.60 | V/ms | ||
23 | 38.30 | 1.44 | 0.65 | V/ms | ||
tR | Rise time | 3.5 | 0.20 | 2.12 | 4.59 | ms |
12 | 0.36 | 7.04 | 17.08 | ms | ||
23 | 0.47 | 12.83 | 27.70 | ms | ||
tON | Turn on time | 3.5 | 0.41 | 2.88 | 5.89 | ms |
12 | 0.55 | 8.09 | 19.14 | ms | ||
23 | 0.65 | 14.66 | 31.20 | ms | ||
tD,OFF | Turn off delay | 3.5 | 17.30 | 17.30 | 17.30 | µs |
12 | 15.80 | 15.80 | 15.80 | µs | ||
23 | 13.50 | 13.50 | 13.50 | µs | ||
tF | Fall time | 3.5 | Depends on ROUT and COUT | µs | ||
12 | ||||||
23 |