ZHCSQ77A February 2023 – September 2023 TPS25948
PRODUCTION DATA
Parameter | Pin | MIN | MAX | UNIT | |
---|---|---|---|---|---|
VIN,MAX | Maximum input voltage range, –40℃ ≤ TJ ≤ 125℃ | IN | VOUT – 21 | 28 | V |
VIN,MAX | Maximum input voltage range, –10℃ ≤ TJ ≤ 125℃ | IN | VOUT – 22 | 28 | V |
VOUT,MAX | Maximum output voltage range, –40℃ ≤ TJ ≤ 125℃ | OUT | –0.3 | min (28, VIN + 21) | |
VOUT,MAX | Maximum output voltage range, -10℃ ≤ TJ ≤ 125 ℃ | OUT | –0.3 | min (28, VIN + 22) | |
VOUT,MAX,PLS | Minimum output voltage pulse (< 1 µs) | OUT | –0.8 | ||
VEN/UVLO,MAX | Maximum enable pin voltage range | EN/UVLO | –0.3 | 6.5 | V |
VOVLO,MAX | Maximum OVLO pin voltage range | OVLO | –0.3 | 6.5 | V |
VdVdt,MAX | Maximum dVdT pin voltage range | dVdt | Internally limited | V | |
VITIMER,MAX | Maximum ITIMER pin voltage range | ITIMER | Internally limited | V | |
VRCBCTRL,MAX | Maximum RCBCTRL pin voltage range | RCBCTRL | –0.3 | 6.5 | V |
VSPLYGD,MAX | Maximum SPLYGD/SPLYGD pin voltage range | SPLYGD/SPLYGD | –0.3 | 6.5 | V |
VFLTB,MAX | Maximum FLT pin voltage range | FLT | –0.3 | 6.5 | V |
VILM,MAX | Maximum ILM pin voltage range | ILM | Internally limited | V | |
IMAX | Maximum continuous switch current | IN to OUT or OUT to IN | Internally limited | A | |
TJ,MAX | Maximum operating junction temperature | Internally limited | °C | ||
TLEAD,MAX | Maximum lead temperature | 300 | °C | ||
TSTG,MAX | Maximum storage temperature | –65 | 150 | °C |