ZHCSQA4A April 2022 – July 2022 TPS22811
PRODUCTION DATA
PARAMETER | VIN |
CdVdt = Open | CdVdt = 1800 pF | CdVdt = 3300 pF | UNITS | |
---|---|---|---|---|---|---|
SRON | Output rising slew rate | 2.7 V | 8.19 | 1.30 | 0.78 | V/ms |
5 V | 11.28 | 1.42 | 0.84 | |||
12 V | 19.71 | 1.68 | 0.98 | |||
tD,ON | Turn-on delay | 2.7 V | 0.14 | 0.46 | 0.70 | ms |
5 V | 0.14 | 0.60 | 0.96 | |||
12 V | 0.14 | 0.93 | 1.57 | |||
tR | Rise time | 2.7 V | 0.26 | 1.66 | 2.77 | ms |
5 V | 0.36 | 2.82 | 4.78 | |||
12 V | 0.49 | 5.74 | 9.84 | |||
tON | Turn-on time | 2.7 V | 0.40 | 2.11 | 3.47 | ms |
5 V | 0.50 | 3.42 | 5.74 | |||
12 V | 0.63 | 6.67 | 11.41 | |||
tD,OFF | Turn-off delay | 2.7 V | 24.90 | 24.90 | 24.90 | µs |
5 V | 21.10 | 21.10 | 21.10 | |||
12 V | 18.80 | 18.80 | 18.80 |