ZHCSQA4A April 2022 – July 2022 TPS22811
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN/UVLO | 1 | Analog Input | Active high enable for the device. A resistor divider on this pin from input supply to GND can be used to adjust the Undervoltage Lockout threshold. Do not leave floating. Refer to Section 7.3.1 for details. |
EN/OVLO | 2 | Analog Input | A resistor divider on this pin from supply to GND can be used to adjust the overvoltage lockout threshold. This pin can also be used as an active low enable for the device. Do not leave floating. Refer to Section 7.3.2 for more details. |
PG | 3 | Digital Output |
Power-good indication. This pin is an open-drain signal which is asserted high when the internal power path is fully turned ON and PGTH input exceeds a certain threshold. Refer to Section 7.3.7 for more details. |
PGTH | 4 | Analog Input | Power-good threshold. Refer to Section 7.3.7 for more details. |
IN | 5 | Power | Power input |
OUT | 6 | Power | Power output |
DVDT | 7 | Analog Output | A capacitor from this pin to GND sets the output turn on slew rate. Leave this pin floating for the fastest turn on slew rate. Refer to Section 7.3.3.1 for more details. |
GND | 8 | Ground | This pin is the ground reference for all internal circuits and must be connected to system GND. |
IMON | 9 | Analog Output | Analog load current monitor output. An external resistor from this pin to GND sets the gain for the current monitor. This pin also provides a secondary function of setting the current limit during start-up. Connect to GND if neither of these features are used. Do not leave floating. Refer to Section 7.3.4 and Section 7.3.3.3 for more details. |
DNC | 10 | X | Do not connect anything to this pin. |