ZHCSQA4A April 2022 – July 2022 TPS22811
PRODUCTION DATA
The TPS22811x allows the user to implement overvoltage lockout to protect the load from input overvoltage conditions. The OVLO comparator on the EN/OVLO pin allows the overvoltage protection threshold to be adjusted to a user defined value. After the voltage at the EN/OVLO pin crosses the OVLO rising threshold VOV(R), the device turns off the power to the output. Thereafter, the devices wait for the voltage at the EN/OVLO pin to fall below the OVLO falling threshold VOV(F) before the output power is turned ON again. The rising and falling thresholds are slightly different to provide hysterisis. Figure 7-2 and Equation 2 show how a resistor divider can be used to set the OVLO set point for a given voltage supply.
Figure 7-2 Adjustable Overvoltage
Protection
Figure 7-3 TPS22811x Overvoltage Lockout
and Recovery