ZHCSQA4A April 2022 – July 2022 TPS22811
PRODUCTION DATA
PARAMETER | VALUE |
---|---|
Input supply voltage (VIN) | 12 V |
Undervoltage threshold (VIN(UV)) | 10.8 V |
Overvoltage threshold (VIN(OV)) | 13.2 V |
Output power-good threshold (VPG) | 11.4 V |
Maximum continuous current | 5.5 A |
Analog load current monitor voltage range (VIMONmax) | 0.5 V |
Output capacitance (COUT) | 470 μF |
Output rise time (tR) | 12 ms |