ZHCSQA4A April 2022 – July 2022 TPS22811
PRODUCTION DATA
The TPS22811x is a 2.7-V to 16-V, 10-A load switch that is typically used for power rail protection applications. The device operates from 2.7 V to 16 V with adjustable overvoltage and undervoltage protection. The device provides ability to control inrush current. The device can be used in a variety of systems such as server motherboard/add-on cards/NIC, optical modules, enterprise switches/routers, Industrial PC, UHDTV. The design procedure explained in the subsequent sections can be used to select the supporting component values based on the application requirement. Additionally, a spreadsheet design tool, TPS22811xx Design Calculator, is available in the web product folder.