ZHCSQA4A April 2022 – July 2022 TPS22811
PRODUCTION DATA
Parameter | Pin | MIN | MAX | UNIT | |
---|---|---|---|---|---|
VIN | Input voltage range | IN | 2.7 | 16 | V |
VOUT | Output voltage range | OUT | VIN | V | |
VEN/UVLO | EN/UVLO pin voltage range | EN/UVLO | 5(1) | V | |
VOV | EN/OVLO pin voltage range | EN/OVLO | 0.5 | 1.5 | V |
VdVdT | dVdT pin capacitor voltage rating | dVdt | VIN + 5 V | V | |
VPGTH | PGTH pin voltage range | PGTH | 5 | V | |
VPG | PG pin voltage range | PG | 5 | V | |
IMAX | Continuous switch current, TJ ≤ 125℃ | IN to OUT | 10 | A | |
TJ | Junction temperature | –40 | 125 | °C |