SLVS514M June   2010  – June 2016 TPS2041B , TPS2042B , TPS2043B , TPS2044B , TPS2051B , TPS2052B , TPS2053B , TPS2054B

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. General Switch Catalog
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Dissipation Ratings
    7. 7.7 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagrams
    3. 9.3 Feature Description
      1. 9.3.1 Power Switch
      2. 9.3.2 Charge Pump
      3. 9.3.3 Driver
      4. 9.3.4 Enable (ENx)
      5. 9.3.5 Enable (ENx)
      6. 9.3.6 Overcurrent (OCx)
      7. 9.3.7 Current Sense
      8. 9.3.8 Thermal Sense
      9. 9.3.9 Undervoltage Lockout
    4. 9.4 Device Functional Modes
  10. 10Application and Implementation
    1. 10.1 Application Information
      1. 10.1.1 Universal Serial Bus (USB) Applications
    2. 10.2 Typical Application
      1. 10.2.1 Typical Application (TPS2042B)
        1. 10.2.1.1 Design Requirements
        2. 10.2.1.2 Detailed Design Procedure
          1. 10.2.1.2.1 Power-Supply Considerations
          2. 10.2.1.2.2 Overcurrent
          3. 10.2.1.2.3 OC Response
        3. 10.2.1.3 Application Curves
      2. 10.2.2 Host and Self-Powered and Bus-Powered Hubs
        1. 10.2.2.1 Design Requirements
          1. 10.2.2.1.1 USB Power-Distribution Requirements
        2. 10.2.2.2 Detailed Design Procedure
          1. 10.2.2.2.1 Low-Power Bus-Powered and High-Power Bus-Powered Functions
        3. 10.2.2.3 Application Curves
      3. 10.2.3 Generic Hot-Plug Applications
        1. 10.2.3.1 Design Requirements
        2. 10.2.3.2 Detailed Design Procedure
        3. 10.2.3.3 Application Curves
  11. 11Power Supply Recommendations
    1. 11.1 Undervoltage Lockout (UVLO)
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
    3. 12.3 Power Dissipation
    4. 12.4 Thermal Protection
  13. 13Device and Documentation Support
    1. 13.1 Receiving Notification of Documentation Updates
    2. 13.2 Related Links
    3. 13.3 Community Resources
    4. 13.4 Trademarks
    5. 13.5 Electrostatic Discharge Caution
    6. 13.6 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Features

  • 70-mΩ High-Side MOSFET
  • 500-mA Continuous Current
  • Thermal and Short-Circuit Protection
  • Accurate Current Limit
    (0.75 A Minimum, 1.25 A Maximum)
  • Operating Range: 2.7 V to 5.5 V
  • 0.6-ms Typical Rise Time
  • Undervoltage Lockout
  • Deglitched Fault Report (OC)
  • No OC Glitch During Power Up
  • Maximum Standby Supply Current:
    1-μA (Single, Dual) or 2-μA (Triple, Quad)
  • Ambient Temperature Range: –40°C to 85°C
  • UL Recognized, File Number E169910
  • Additional UL Recognition for TPS2042B and TPS2052B for Ganged Configuration

Applications

  • Heavy Capacitive Loads
  • Short-Circuit Protections

Description

The TPS20xxB power-distribution switches are intended for applications where heavy capacitive loads and short circuits are likely to be encountered. These devices incorporates 70-mΩ N-channel MOSFET power switches for power-distribution systems that require multiple power switches in a single package. Each switch is controlled by a logic enable input. Gate drive is provided by an internal charge pump designed to control the power-switch rise times and fall times to minimize current surges during switching. The charge pump requires no external components and allows operation from supplies as low as 2.7 V.

When the output load exceeds the current-limit threshold or a short is present, the device limits the output current to a safe level by switching into a constant-current mode, pulling the overcurrent (OCx) logic output low. When continuous heavy overloads and short circuits increase the power dissipation in the switch, causing the junction temperature to rise, a thermal protection circuit shuts off the switch to prevent damage. Recovery from a thermal shutdown is automatic once the device has cooled sufficiently. Internal circuitry ensures that the switch remains off until valid input voltage is present. This power-distribution switch is designed to set current limit at 1 A (typical).

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS20xxB SOIC (8) 4.90 mm × 3.91 mm
SOIC (16) 9.90 mm × 3.91 mm
SOT-23 (5) 2.90 mm × 1.60 mm
HVSSOP (8) 3.00 mm × 3.00 mm
SON (8) 3.00 mm × 3.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Typical Application Schematic

TPS2041B TPS2042B TPS2043B TPS2044B TPS2051B TPS2052B TPS2053B TPS2054B ai_typ_cir_lvs514.gif