ZHCSM94C October 2020 – August 2021 TMUX6211 , TMUX6212 , TMUX6213
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tON | Turn-on time from control input | VS = 3 V RL = 300 Ω, CL = 35 pF Refer to Turn-on and Turn-off Time |
25°C | 200 | 270 | ns | |
–40°C to +85°C | 320 | ns | |||||
–40°C to +125°C | 360 | ns | |||||
tOFF | Turn-off time from control input | VS = 3 V RL = 300 Ω, CL = 35 pF Refer to Turn-on and Turn-off Time |
25°C | 170 | 310 | ns | |
–40°C to +85°C | 350 | ns | |||||
–40°C to +125°C | 375 | ns | |||||
tBBM | Break-before-make time delay (TMUX6213 Only) |
VS = 3 V, RL = 300 Ω, CL = 35 pF |
25°C | 32 | ns | ||
–40°C to +85°C | 8 | ns | |||||
–40°C to +125°C | 8 | ns | |||||
tON (VDD) | Device turn on time (VDD to output) |
VDD rise time = 1 µs RL = 300 Ω, CL = 35 pF Refer to Turn-on (VDD) Time |
25°C | 0.17 | ms | ||
–40°C to +85°C | 0.18 | ms | |||||
–40°C to +125°C | 0.18 | ms | |||||
tPD | Propagation delay | RL = 50 Ω , CL = 5 pF Refer to Propagation Delay |
25°C | 260 | ps | ||
QINJ | Charge injection | VS = 0 V, CL = 100 pF Refer to Charge Injection |
25°C | 9 | pC | ||
OISO | Off-isolation | RL = 50 Ω , CL = 5 pF VS = 0 V, f = 100 kHz Refer to Off Isolation |
25°C | –70 | dB | ||
OISO | Off-isolation | RL = 50 Ω , CL = 5 pF VS = 0 V, f = 1 MHz Refer to Off Isolation |
25°C | –50 | dB | ||
XTALK | Crosstalk | RL = 50 Ω , CL = 5 pF VS = 0 V, f = 100 kHz Refer to Crosstalk |
25°C | –117 | dB | ||
XTALK | Crosstalk | RL = 50 Ω , CL = 5 pF VS = 0 V, f = 1MHz Refer to Crosstalk |
25°C | –94 | dB | ||
BW | –3dB Bandwidth | RL = 50 Ω , CL = 5 pF VS = 0 V Refer to Bandwidth |
25°C | 135 | MHz | ||
IL | Insertion loss | RL = 50 Ω , CL = 5 pF VS = 0 V, f = 1 MHz |
25°C | –0.28 | dB | ||
ACPSRR | AC Power Supply Rejection Ratio | VPP = 0.62 V on VDD and VSS
RL = 50 Ω , CL = 5 pF, f = 1 MHz Refer to ACPSRR |
25°C | –70 | dB | ||
THD+N | Total Harmonic Distortion + Noise | VPP = 5 V, VBIAS = 0 V RL = 10 kΩ , CL = 5 pF, f = 20 Hz to 20 kHz Refer to THD + Noise |
25°C | 0.0008 | % | ||
CS(OFF) | Source off capacitance | VS = 0 V, f = 1 MHz | 25°C | 36 | pF | ||
CD(OFF) | Drain off capacitance | VS = 0 V, f = 1 MHz | 25°C | 52 | pF | ||
CS(ON), CD(ON) | On capacitance | VS = 0 V, f = 1 MHz | 25°C | 145 | pF |