ZHCS894U April 2001 – July 2019 TMS320F2810 , TMS320F2811 , TMS320F2812
PRODUCTION DATA.
| MIN | MAX | UNIT | ||||
|---|---|---|---|---|---|---|
| tw(GPI) | Pulse duration GPIO low/high | All GPIOs | With no qualifier | 2tc(SCO) | cycles | |
| With qualifier | 1tc(SCO) + IQT(1) | |||||
NOTE
The pulse width requirement for general-purpose input is applicable for the XBIO and ADCSOC pins as well.