ZHCS894U April 2001 – July 2019 TMS320F2810 , TMS320F2811 , TMS320F2812
PRODUCTION DATA.
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| Device supply voltage, I/O, VDDIO | 3.14 | 3.3 | 3.47 | V | |
| Device supply voltage, CPU, VDD, VDD1 | 1.8 V (135 MHz) | 1.71 | 1.8 | 1.89 | V |
| 1.9 V (150 MHz) | 1.81 | 1.9 | 2 | ||
| Supply ground, VSS | 0 | V | |||
| ADC supply voltage, VDDA1, VDDA2, AVDDREFBG, VDDAIO | 3.14 | 3.3 | 3.47 | V | |
| Flash programming supply voltage, VDD3VFL | 3.14 | 3.3 | 3.47 | V | |
| Device clock frequency (system clock), fSYSCLKOUT | VDD = 1.9 V ± 5% | 2 | 150 | MHz | |
| VDD = 1.8 V ± 5% | 2 | 135 | |||
| High-level input voltage, VIH | All inputs except X1/XCLKIN | 2 | VDDIO | V | |
| X1/XCLKIN (@ 50 µA max) | 0.7VDD | VDD | |||
| Low-level input voltage, VIL | All inputs except X1/XCLKIN | 0.8 | V | ||
| X1/XCLKIN (@ 50 µA max) | 0.3VDD | ||||
| High-level output source current, VOH = 2.4 V, IOH | All I/Os except Group 2 | –4 | mA | ||
| Group 2(2) | –8 | ||||
| Low-level output sink current,
VOL = VOL MAX, IOL |
All I/Os except Group 2 | 4 | mA | ||
| Group 2(2) | 8 | ||||
| Ambient temperature, TA | A version | –40 | 85 | °C | |
| S version | –40 | 125 | |||
| Q version | –40 | 125 |