ZHCS894U April 2001 – July 2019 TMS320F2810 , TMS320F2811 , TMS320F2812
PRODUCTION DATA.
The CAN module has the following features:
NOTE: For a SYSCLKOUT of 150 MHz, the smallest bit rate possible is 23.4 kbps.
The 28x CAN has passed the conformance test per ISO/DIS 16845. Contact TI for details.
PART
NUMBER |
SUPPLY
VOLTAGE |
LOW-POWER
MODE |
SLOPE
CONTROL |
VREF | OTHER | TA |
---|---|---|---|---|---|---|
SN65HVD230 | 3.3 V | Standby | Adjustable | Yes | – | –40°C to 85°C |
SN65HVD230Q | 3.3 V | Standby | Adjustable | Yes | – | –40°C to 125°C |
SN65HVD231 | 3.3 V | Sleep | Adjustable | Yes | – | –40°C to 85°C |
SN65HVD231Q | 3.3 V | Sleep | Adjustable | Yes | – | –40°C to 125°C |
SN65HVD232 | 3.3 V | None | None | None | – | –40°C to 85°C |
SN65HVD232Q | 3.3 V | None | None | None | – | –40°C to 125°C |
SN65HVD233 | 3.3 V | Standby | Adjustable | None | Diagnostic Loopback | –40°C to 125°C |
SN65HVD234 | 3.3 V | Standby
and Sleep |
Adjustable | None | – | –40°C to 125°C |
SN65HVD235 | 3.3 V | Standby | Adjustable | None | Autobaud Loopback | –40°C to 125°C |
ISO1050 | 3–5.5 V | None | None | None | Built-in Isolation
Low Prop Delay Thermal Shutdown Failsafe Operation Dominant Time-out |
–55°C to 105°C |
NOTE
If the eCAN module is not used in an application, the RAM available (LAM, MOTS, MOTO, and mailbox RAM) can be used as general-purpose RAM. The CAN module clock should be enabled for this.
The CAN registers listed in Table 6-8 are used by the CPU to configure and control the CAN controller and the message objects. eCAN control registers only support 32-bit read/write operations. Mailbox RAM can be accessed as 16 bits or 32 bits. 32-bit accesses are aligned to an even boundary.
NAME | ADDRESS | SIZE (x32) | DESCRIPTION |
---|---|---|---|
CANME | 0x00 6000 | 1 | Mailbox enable |
CANMD | 0x00 6002 | 1 | Mailbox direction |
CANTRS | 0x00 6004 | 1 | Transmit request set |
CANTRR | 0x00 6006 | 1 | Transmit request reset |
CANTA | 0x00 6008 | 1 | Transmission acknowledge |
CANAA | 0x00 600A | 1 | Abort acknowledge |
CANRMP | 0x00 600C | 1 | Receive message pending |
CANRML | 0x00 600E | 1 | Receive message lost |
CANRFP | 0x00 6010 | 1 | Remote frame pending |
CANGAM | 0x00 6012 | 1 | Global acceptance mask |
CANMC | 0x00 6014 | 1 | Master control |
CANBTC | 0x00 6016 | 1 | Bit-timing configuration |
CANES | 0x00 6018 | 1 | Error and status |
CANTEC | 0x00 601A | 1 | Transmit error counter |
CANREC | 0x00 601C | 1 | Receive error counter |
CANGIF0 | 0x00 601E | 1 | Global interrupt flag 0 |
CANGIM | 0x00 6020 | 1 | Global interrupt mask |
CANGIF1 | 0x00 6022 | 1 | Global interrupt flag 1 |
CANMIM | 0x00 6024 | 1 | Mailbox interrupt mask |
CANMIL | 0x00 6026 | 1 | Mailbox interrupt level |
CANOPC | 0x00 6028 | 1 | Overwrite protection control |
CANTIOC | 0x00 602A | 1 | TX I/O control |
CANRIOC | 0x00 602C | 1 | RX I/O control |
CANTSC | 0x00 602E | 1 | Time stamp counter (Reserved in SCC mode) |
CANTOC | 0x00 6030 | 1 | Time-out control (Reserved in SCC mode) |
CANTOS | 0x00 6032 | 1 | Time-out status (Reserved in SCC mode) |