ZHCS894U April 2001 – July 2019 TMS320F2810 , TMS320F2811 , TMS320F2812
PRODUCTION DATA.
| PARAMETER | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| td(PDP-PWM)HZ | Delay time, PDPINTx low to PWM high-impedance state | Without input qualifier | 12 | ns | |
| With input qualifier | 1tc(SCO) + IQT + 12(1) | ||||
| td(TRIP-PWM)HZ | Delay time, CxTRIP/TxCTRIP signals low to PWM high-impedance state | Without input qualifier | 3 * tc(SCO) | ns | |
| With input qualifier | 2tc(SCO) + IQT(1) | ||||
| td(INT) | Delay time, INT low/high to interrupt-vector fetch | IQT + 12tc(SCO)(1) | ns | ||