ZHCS894U April 2001 – July 2019 TMS320F2810 , TMS320F2811 , TMS320F2812
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
tw(RSL1) | Pulse duration, stable XCLKIN to XRS high | 8tc(CI) | cycles | |||
tw(RSL2) | Pulse duration, XRS low | Warm reset | 8tc(CI) | cycles | ||
tw(WDRS) | Pulse duration, reset pulse generated by watchdog | 512tc(CI) | cycles | |||
td(EX) | Delay time, address/data valid after XRS high | 32tc(CI) | cycles | |||
tOSCST(2) | Oscillator start-up time | 1 | 10 | ms | ||
tsu(XPLLDIS) | Setup time for XPLLDIS pin | 16tc(CI) | cycles | |||
th(XPLLDIS) | Hold time for XPLLDIS pin | 16tc(CI) | cycles | |||
th(XMP/MC) | Hold time for XMP/MC pin | 16tc(CI) | cycles | |||
th(boot-mode) | Hold time for boot-mode pins | 2520tc(CI)(3) | cycles |