ZHCS894U April 2001 – July 2019 TMS320F2810 , TMS320F2811 , TMS320F2812
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply voltage | VDDIO | –0.3 | 4.6 | V |
| VDD3VFL | –0.3 | 4.6 | ||
| VDDA1 | –0.3 | 4.6 | ||
| VDDA2 | –0.3 | 4.6 | ||
| VDDAIO | –0.3 | 4.6 | ||
| AVDDREFBG | –0.3 | 4.6 | ||
| Supply voltage | VDD | –0.5 | 2.5 | V |
| VDD1 | –0.5 | 2.5 | ||
| Input voltage | VIN | –0.3 | 4.6 | V |
| Output voltage | VO | –0.3 | 4.6 | V |
| Input clamp current | IIK (VIN < 0 or VIN > VDDIO)(2) | –20 | 20 | mA |
| Output clamp current | IOK (VO < 0 or VO > VDDIO) | –20 | 20 | mA |
| Operating ambient temperature, TA | A version (GHH, ZHH, PGF, PBK)(3) | –40 | 85 | °C |
| S version (GHH, ZHH, PGF, PBK)(3) | –40 | 125 | ||
| Q version (PGF, PBK)(3) | –40 | 125 | ||
| Junction temperature | TJ | –40 | 150 | °C |
| Storage temperature | Tstg(3) | –65 | 150 | °C |