ZHCSA13P November 2008 – February 2021 TMS320F28020 , TMS320F280200 , TMS320F28021 , TMS320F28022 , TMS320F28023 , TMS320F28023-Q1 , TMS320F28026 , TMS320F28026-Q1 , TMS320F28026F , TMS320F28027 , TMS320F28027-Q1 , TMS320F28027F , TMS320F28027F-Q1
PRODUCTION DATA
| PARAMETER | MIN | TYP | MAX | UNITS |
|---|---|---|---|---|
| Comparator | ||||
| Comparator Input Range | VSSA – VDDA | V | ||
| Comparator response time to PWM Trip Zone (Async) | 30 | ns | ||
| Input Offset | ±5 | mV | ||
| Input Hysteresis(1) | 35 | mV | ||
| DAC | ||||
| DAC Output Range | VSSA – VDDA | V | ||
| DAC resolution | 10 | bits | ||
| DAC settling time | See Figure 9-27 | |||
| DAC Gain | –1.5% | |||
| DAC Offset | 10 | mV | ||
| Monotonic | Yes | |||
| INL | ±3 | LSB | ||
Figure 9-27 DAC Settling Time