ZHCSJ85F June 2005 – January 2023 TMP300
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TMP300 | TMP300B | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|
| MIN(1) | TYP(1) | MAX(1) | MIN | TYP | MAX | |||||
| TEMPERATURE MEASUREMENT | ||||||||||
| Measurement range | VS = 2.35 V to 18 V | –40 | +125 | –40 | +125 | °C | ||||
| VS = 1.8 V to 2.35 V | –40 | 100 × (VS – 0.95) | –40 | 100 × (VS – 0.95) | ||||||
| TRIP POINT | ||||||||||
| Total accuracy | TA = –40°C to +125°C | ±2 | ±4(3) | ±2 | ±6 | °C | ||||
| RSET equation | TC is in °C | RSET = 10 (50 + TC)/3 | RSET = 10 (50 + TC)/3 | kΩ | ||||||
| HYSTERESIS SET INPUT | ||||||||||
| LOW threshold | 0.4 | 0.4 | V | |||||||
| HIGH threshold | VS – 0.4 | VS – 0.4 | V | |||||||
| Threshold hysteresis | HYSTSET = GND | 5 | 5 | °C | ||||||
| HYSTSET = VS | 10 | 10 | ||||||||
| DIGITAL OUTPUT | ||||||||||
| Logic family | CMOS | CMOS | ||||||||
| Open-drain leakage current | OUT = VS | 10 | 10 | μA | ||||||
| VOL | Logic levels | VS = 1.8 V to 18 V, ISINK = 5 mA | 0.3 | 0.3 | V | |||||
| ANALOG OUTPUT | ||||||||||
| Accuracy | ±2 | ±3 | ±2 | ±5 | °C | |||||
| Temperature sensitivity | 10 | 10 | mV/°C | |||||||
| Output voltage | TA = +25°C | 720 | 750 | 780 | 720 | 750 | 780 | mV | ||
| VTEMP pin output resistance | 210 | 210 | kΩ | |||||||
| POWER SUPPLY | ||||||||||
| IQ | Quiescent current(2) | VS = 1.8 V to 18 V, TA = –40°C to +125°C | 110 | 110 | μA | |||||
| TEMPERATURE RANGE | ||||||||||
| TA | Specified range | VS = 2.35 V to 18 V | –40 | +125 | –40 | +125 | °C | |||
| VS = 1.8 V to 2.35 V | –40 | 100 × (VS – 0.95) | –40 | 100 × (VS – 0.95) | ||||||
| Functional range(4) | VS = 2.35 V to 18 V | –40 | +150 | –40 | +150 | |||||
| VS = 1.8 V to 2.35 V | –50 | 100 × (VS – 0.95) | –50 | 100 × (VS – 0.95) | ||||||
| θJA | Thermal resistance | SC70 | 250 | 250 | °C/W | |||||
| SOT23-6 | 180 | 180 | ||||||||