ZHCSNE4 June 2022 TLIN2024A-Q1
PRODUCTION DATA
| ESD and Surge Protection Ratings | VALUE | UNIT | ||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge, LIN, VSUP to GND(1) |
IEC 62228-2 per ISO 10605 Contact discharge R = 330 Ω, C = 150 pF |
±8000 | V |
| VTRAN | ISO 7637-2 and IEC 62228-2 per IEC 62215-3 transients according to IBEE LIN EMC test specifications (2) (LIN, VSUP to GND ) |
IEC 62228-2 per IEC 62215-3 12 V electrical systems Pulse 1 |
–100 | V |
| IEC 62215-3 24 V electrical systems (2) Pulse 1 |
–450 | |||
| IEC 62228-2 per IEC 62215-3 12 V electrical systems 24 V electrical systems (2) Pulse 2 |
75 | |||
| IEC 62228-2 per IEC 62215-3 12 V electrical systems Pulse 3a |
–150 | |||
| IEC 62215-3 24 V electrical systems (2) Pulse 3a |
-225 | |||
| IEC 62228-2 per IEC 62215-3 12 V electrical systems Pulse 3b |
100 | |||
| IEC 62215-3 24 V electrical systems (2) Pulse 3b |
225 | |||