ZHCSNE4 June 2022 TLIN2024A-Q1
PRODUCTION DATA
The transmitter has thresholds and AC parameters according to the LIN specification. The transmitter is a low side transistor with and internal current limitation and thermal shutdown. During a thermal shutdown condition, the transmitter is disabled to protect the device. There is an internal pull-up resistor with a serial diode structure to VSUP1/2, so no external pull-up components are required for the LIN responder node applications. An external pull-up resistor and series diode to VSUP1/2 must be added when the device is used for a commander node application.