ZHCSNE4 June 2022 TLIN2024A-Q1
PRODUCTION DATA
| Symbol | Parameter | MIN | MAX | UNIT |
|---|---|---|---|---|
| VSUP | Supply voltage range (ISO/DIS 17987 Param 10) | –0.3 | 60 | V |
| VLIN | LIN bus input voltage (ISO/DIS 17987 Param 82) | –60 | 60 | V |
| VLOGIC | Logic pin voltage (RXD, TXD, EN) | –0.3 | 6 | V |
| IO | Logic pin output current | 8 | mA | |
| TJ | Junction temperature range | –55 | 150 | °C |