ZHCSNE4 June 2022 TLIN2024A-Q1
PRODUCTION DATA
Figure 8-1 Test System: Operating Voltage
Range with RX and TX Access
Figure 8-2 RX Response: Operating Voltage
Range
Figure 8-3 LIN Bus Input Signal
Figure 8-4 LIN Receiver Test with RX
Access
Figure 8-5 VSUP_NON_OP
Figure 8-6 Test Circuit for
IBUS_PAS_dom; TXD = Recessive State VBUS = 0 V
Figure 8-7 Test Circuit for
IBUS_PAS_rec
Figure 8-8 Test Circuit for
IBUS_NO_GND Loss of GND
Figure 8-9 Test Circuit for
IBUS_NO_BAT Loss of Battery
Figure 8-10 Test Circuit Slope Control and
Duty Cycle
Figure 8-11 Definition of Bus Timing
Parameters
Figure 8-12 Propagation Delay Test
Circuit
Figure 8-13 Propagation Delay
Figure 8-14 Mode Transitions
Figure 8-15 Wake-Up Through EN
Figure 8-16 Wake-Up Through LIN