ZHCSNE4 June 2022 TLIN2024A-Q1
PRODUCTION DATA
Figure 10-2 and Figure 10-3 show the propagation delay from the TXD pin to the LIN pin for both dominant to recessive and recessive to dominant edges. Waveforms are for 1 channel of the device configured in commander mode with external pull-up resistor (1 kΩ) and 680 pF bus capacitance.
Figure 10-2 Dominant to Recessive Propagation
Figure 10-3 Recessive to Dominant Propagation