ZHCSNE4 June 2022 TLIN2024A-Q1
PRODUCTION DATA
| ESD Ratings | VALUE | UNIT | |||
|---|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human body model (HBM) classification level 3A: TXD, RXD, EN Pins, per AEC Q100-002(1) |
±4000 | V | |
| Human body model (HBM) classification level 3B: LIN and VSUP Pin with respect to ground |
±8000 | ||||
| Charged device model (CDM) classification level C5, per AEC Q100-011 |
All pins | ±1500 | |||