ZHCSNE4 June 2022 TLIN2024A-Q1
PRODUCTION DATA
There is an internal pull-up resistor with a serial diode structure to VSUP1/2, so no external pull-up components are required for the LIN responder node applications. An external pull-up resistor (1 kΩ) and a series diode to VSUP1/2 must be added when the device is used for commander node applications as per the LIN specification.
Figure 9-1 shows a commander node configuration and how the voltage levels are defined
Figure 9-1 Commander Node Configuration
with Voltage Levels