ZHCSEG6F December 2015 – May 2025 TCAN330 , TCAN330G , TCAN332 , TCAN332G , TCAN334 , TCAN334G , TCAN337 , TCAN337G
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| Supply | |||||||
| ICC | Supply current Normal Mode | Dominant | See Figure 6-1. TXD = 0V, RL = 60Ω, CL = open, S, STB and SHDN = 0V. Typical Bus Load. | 55 | mA | ||
| See Figure 6-1. TXD = 0V, RL = 50Ω, CL = open, S, STB and SHDN = 0V. High Bus Load. | 60 | ||||||
| Dominant with bus fault | See Figure 6-1. TXD = 0V, S, STB and SHDN = 0V, CANH = -12V, RL = open, CL = open | 180 | |||||
| Recessive | See Figure 6-1. TXD = VCC, RL = 50Ω, CL = open, S, STB and SHDN = 0V | 3.5 | |||||
| Supply Current: Silent Mode | See Figure 6-1. TXD = VCC, RL = 50Ω, CL = open, S = VCC | 2.5 | |||||
| Supply Current: Standby Mode | TA < 85°C, STB at VCC, RXD floating, TXD at VCC | 15 | µA | ||||
| STB at VCC, RXD floating, TXD at VCC | 20 | ||||||
| Supply Current: Shutdown Mode | TA < 85°C, SHDN at VCC, RXD floating, TXD at VCC | 1 | |||||
| SHDN = VCC, RXD floating, TXD at VCC | 2.5 | ||||||
| UV(VCC) | Rising under voltage detection on VCC for protected mode | 2.2 | 2.6 | V | |||
| Falling under voltage detection on VCC for protected mode | 1.65 | 2 | 2.5 | ||||
| VHYS(UVVCC) | Hysteresis voltage on UV(VCC) | 200 | mV | ||||
| Driver | |||||||
| VO(D) | Bus output voltage (dominant) | CANH | See Figure 6-3 and Figure 6-2, TXD = 0V, S, STB and SHDN = 0V, RL = 60Ω, CL = open | 2.45 | VCC | V | |
| CANL | 0.5 | 1.25 | |||||
| VO(R) | Bus output voltage (recessive) | See Figure 6-3 and Figure 6-2, TXD = VCC, STB, SHDN = 0V, S = 0V or VCC (1), RL = open (no load) | 1.85 | V | |||
| VOD(D) | Differential output voltage (dominant) | See Figure 6-3 and Figure 6-2, TXD = 0V, S, STB and SHDN = 0V, 50Ω ≤ RL ≤ 65Ω, CL = open | 1.6 | 3 | V | ||
| See Figure 6-3 and Figure 6-2, TXD = 0V, S, STB and SHDN = 0V, 45Ω ≤ RL < 50Ω, CL = open | 1.5 | 3 | |||||
| VOD(R) | Differential output voltage (recessive) | See Figure 6-3 and Figure 6-2, TXD = VCC, S, STB and SHDN = 0V, RL = 60Ω, CL = open | –120 | 12 | mV | ||
| TA < 85°C, See Figure 6-3 and Figure 6-2, TXD = VCC, S, STB and SHDN = 0V, RL = open (no load), CL = open | –50 | 50 | |||||
| See Figure 6-3 and Figure 6-2, TXD = VCC, S, STB and SHDN = 0V, RL = open (no load), CL = open | –50 | 100 | |||||
| V(SYM) | Output symmetry (dominant and recessive) (CANHREC + CANLREC – CANHDOM – CANLDOM) | See Figure 6-3 and Figure 6-2, S, STB and SHDN = 0V, RL = 60Ω, CL = open | –400 | 400 | mV | ||
| IOS(DOM) | Short-circuit steady-state output current, Dominant | See Figure 6-9, V(CANH) = –12V, CANL = open, TXD = 0V | –200 | mA | |||
| See Figure 6-9, V(CANL) = 12V, CANH = open, TXD = 0V | 200 | ||||||
| IOS(REC) | Short-circuit steady-state output current, Recessive | See Figure 6-9, –12V ≤ VBUS ≤ 12V, VBUS = CANH = CANL, TXD = VCC | –5 | 5 | mA | ||
| Receiver | |||||||
| VIT | Input threshold voltage, normal modes and selective wake modes | See Figure 6-3 and Table 6-7 | 500 | 900 | mV | ||
| VHYS | Hysteresis voltage for input threshold, normal modes and selective wake modes | 120 | |||||
| VCM | Common Mode Range: normal and silent modes | –12 | 12 | V | |||
| VIT(STB) | Input Threshold, standby mode | –2V < VCM <
7V See Figure 6-3 and Table 6-7 | 400 | 1150 | mV | ||
| –12V < VCM <
12V See Figure 6-3 and Table 6-7 | 400 | 1350 | mV | ||||
| IIOFF(LKG) | Power-off (unpowered) bus input leakage current | TA < 85°C, CANH = CANL = 3.3V, VCC to GND via 0Ω and 47kΩ resistor | 6 | µA | |||
| CANH = CANL = 3.3V, VCC to GND via 0Ω and 47kΩ resistor | 12 | ||||||
| CI | Input capacitance to ground (CANH or CANL) | 20 | pF | ||||
| CID | Differential input capacitance | 10 | |||||
| RID | Differential input resistance | TXD = VCC, Normal Mode | 30 | 80 | kΩ | ||
| RIN | Input resistance (CANH or CANL) | TXD = VCC, Normal mode | 15 | 40 | |||
| RIN(M) | Input resistance matching: [1 – (RIN(CANH) / RIN(CANL))] × 100 % | V(CANH) = V(CANL) | –3% | 3% | |||
| TXD Terminal (CAN Transmit Data Input) | |||||||
| VIH | HIGH level input voltage | 2 | V | ||||
| VIL | LOW level input voltage | 0.8 | V | ||||
| IIH | HIGH level input leakage current | TXD = VCC = 3.6V | –2.5 | 0 | 3 | µA | |
| IIL | LOW level input leakage current | TXD = 0V, VCC = 3.6V | –4 | 0 | 0 | µA | |
| ILKG(OFF) | Unpowered leakage current | TXD = 3.6V, VCC = 0V | –2 | 0 | 2.5 | µA | |
| I(CAP) | Input Capacitance | 2.5 | pF | ||||
| RXD Terminal (CAN Receive Data Output) | |||||||
| VOH | HIGH level output voltage | See Figure 6-3, IO = –2mA | 0.8 x VCC | V | |||
| VOL | LOW level output voltage | See Figure 6-3, IO = 2mA | 0.2 | 0.4 | V | ||
| ILKG(OFF) | Unpowered leakage current | RXD = 3.6V, VCC = 0V | –1 | 0 | 1 | µA | |
| STB/S/SHDN Terminals | |||||||
| VIH | HIGH level input voltage | 2 | V | ||||
| VIL | LOW level input voltage | 0.8 | V | ||||
| IIH | HIGH level input leakage current | STB, S, SHDN = VCC = 3.6V | –3 | 0 | 10 | µA | |
| IIL | LOW level input leakage current | STB, S, SHDN = 0V, VCC = 3.6V | –4 | 0 | 1 | µA | |
| ILKG(OFF) | Unpowered leakage current | STB, S, SHDN = 3.6V, VCC = 0V | –3 | 0 | 5 | µA | |
| FAULT Pin (Fault Output), TCAN337 only | |||||||
| ICH | Output current high level | FAULT = VCC, See Figure 6-11 | –10 | µA | |||
| ICL | Output current low level | FAULT = 0.4V, See Figure 6-11 | 4 | 12 | mA | ||