ZHCSEG6F December 2015 – May 2025 TCAN330 , TCAN330G , TCAN332 , TCAN332G , TCAN334 , TCAN334G , TCAN337 , TCAN337G
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Device Switching Characteristics | ||||||
| tPROP(LOOP) | Total loop delay, driver input (TXD) to receiver output (RXD), recessive to dominant and dominant to recessive | See Figure 6-6, S, STB and SHDN = 0V, RL = 60Ω, CL = 100pF, CL(RXD) = 15pF | 100 | 135 | ns | |
| tPROP(LOOP) | Total Loop delay in highly loaded network | See Figure 6-6, S, STB and SHDN = 0V, RL = 120Ω, CL =
200pF, CL(RXD) = 15pF | 120 | 180 | ns | |
| tBUS_SYM_2 | 2 Mbps transmitted recessive bit width | See Figure 6-7, S or STB = 0V, RL = 60Ω, CL = 100pF,
CL(RXD) = 15 pF, tBIT = 500ns TCAN330G, TCAN332G, TCAN334G and TCAN337G only | 435 | 530 | ns | |
| tREC_SYM_2 | 2 Mbps received recessive bit width | 400 | 550 | ns | ||
| ΔtSYM_2 | 2 Mbps receiver timing symmetry (tREC_SYM_2 - tBUS_SYM_2) | –65 | 40 | ns | ||
| tBUS_SYM_5 | 5 Mbps transmitted recessive bit width | See Figure 6-7, S or STB = 0V, RL = 60Ω, CL = 100pF,
CL(RXD) = 15pF, tBIT = 200ns TCAN330G, TCAN332G, TCAN334G and TCAN337G only | 155 | 210 | ns | |
| tREC_SYM_5 | 5 Mbps received recessive bit width | 120 | 220 | ns | ||
| ΔtSYM_5 | 5 Mbps receiver timing symmetry (tREC_SYM_5 - tBUS_SYM_5) | –45 | 15 | ns | ||
| tMODE | Mode change time | See Figure 6-4 and Figure 6-5. RL = 60Ω, CL = 100pF, CL(RXD) = 15pF | 5 | 10 | µs | |
| tUV_RE-ENABLE | Re-enable time after UV event | Time for device to return to normal operation from UV(VCC) under voltage event | 1000 | µs | ||
| tWK_FILTER | Bus time to meet Filtered Bus Requirements for Wake Up Request | See Figure 6-5, Standby mode. –12V < VCM < 12V | 0.5 | 4 | µs | |
| Driver Switching Characteristics | ||||||
| tpHR | Propagation delay time, HIGH TXD to Driver Recessive | See Figure 6-2, S, STB and SHDN = 0V. RL = 60Ω, CL = 100pF, | 25 | ns | ||
| tpLD | Propagation delay time, LOW TXD to Driver Dominant | 20 | ||||
| tsk(p) | Pulse skew (|tpHR - tpLD|) | 5 | ||||
| tr | Differential output signal rise time | 17 | ||||
| tf | Differential output signal fall time | 9 | ||||
| tTXD_DTO | Driver dominant time out (1) | See Figure 6-8, RL = 60Ω, CL = 100pF | 1.2 | 2.6 | 3.8 | ms |
| Receiver Switching Characteristics | ||||||
| tpRH | Propagation delay time, bus recessive input to high RXD output | See Figure 6-3, CL(RXD) = 15pF CANL = 1.5V, CANH = 3.5V | 62 | ns | ||
| tpDL | Propagation delay time, bus dominant input to RXD low output | 56 | ||||
| tr | Output signal rise time (RXD) | 7 | ||||
| tf | Output signal fall time (RXD) | 6 | ||||
| tRXD_DTO | Receiver dominant time out (2) | See Figure 6-10, CL(RXD) = 15pF | 1.6 | 3 | 5 | ms |
Figure 5-1 Example Timing Diagram for TXD DTO and FAULT Pin
Figure 5-2 Example Timing Diagram for RXD DTO and FAULT Pin