ZHCSO44C February 2021 – December 2021 TCAN1044A-Q1 , TCAN1044AV-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PD | Average power dissipation Normal mode |
VCC = 5 V, VIO = 1.8 V, TJ = 27°C, RL = 60 Ω, CL_RXD = 15 pF TXD input = 250 kHz 50% duty cycle square wave |
95 | mW | ||
VCC = 5 V, VIO = 3.3 V, TJ = 27°C, RL = 60 Ω, CL_RXD = 15 pF TXD input = 250 kHz 50% duty cycle square wave |
95 | mW | ||||
VCC = 5 V, VIO = 5 V, TJ = 27°C, RL = 60 Ω, CL_RXD = 15 pF TXD input = 250 kHz 50% duty cycle square wave |
95 | mW | ||||
VCC = 5.5 V, VIO = 1.8 V, TJ = 150°C, RL = 60Ω, CL_RXD = 15 pF TXD input = 2.5 MHz 50% duty cycle square wave |
120 | mW | ||||
VCC = 5.5 V, VIO = 3.3 V, TJ = 150°C, RL = 60 Ω, CL_RXD = 15 pF TXD input = 2.5 MHz 50% duty cycle square wave |
120 | mW | ||||
VCC = 5.5 V, VIO = 5 V, TJ = 150°C, RL = 60 Ω, CL_RXD = 15 pF TXD input = 2.5 MHz 50% duty cycle square wave |
120 | mW | ||||
TTSD | Thermal shutdown temperature | 175 | 195 | 210 | °C | |
TTSD(HYS) | Thermal shutdown hysteresis | 12 |