ZHCSO44C February 2021 – December 2021 TCAN1044A-Q1 , TCAN1044AV-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Supply voltage | –0.3 | 6 | V |
VIO | Supply voltage I/O level shifter | –0.3 | 6 | V |
VBUS | CAN Bus I/O voltage | –58 | 58 | V |
VDIFF | Max differential voltage between CANH and CANL | –45 | 45 | V |
VLogic_Input | Logic input terminal voltage | –0.3 | 6 | V |
VRXD | RXD output terminal voltage range | –0.3 | 6 | V |
IO(RXD) | RXD output current | –8 | 8 | mA |
TJ | Junction temperature | –40 | 165 | °C |
TSTG | Storage temperature | –65 | 150 | °C |