ZHCSO44D August 2023 – October 2024 TCAN1044A-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| ICC | Supply current Normal mode |
Dominant | STB = 0 V, TXD = 0 V RL = 60 Ω, CL = open See Figure 7-1 |
45 | 70 | mA | |
| STB = 0 V, TXD = 0 V RL = 50 Ω, CL = open See Figure 7-1 |
49 | 80 | mA | ||||
| Recessive | STB = 0 V, TXD = VCC or VIO
RL = 50 Ω, CL = open See Figure 7-1 |
4.5 | 7.5 | mA | |||
| Dominant with bus fault | STB = 0 V, TXD = 0 V CANH = CANL = ±25 V RL = open, CL = open See Figure 7-1 |
130 | mA | ||||
| Supply current Standby mode Devices with VIO |
STB = TXD = VIO
RL = 50 Ω, CL = open See Figure 7-1 |
1.5 | µA | ||||
| Supply current Standby mode Devices without VIO |
STB = TXD = VCC
RL = 50 Ω, CL = open See Figure 7-1 |
15 | µA | ||||
| IIO | I/O supply current Normal mode |
Dominant | STB = 0 V, TXD = 0 V RXD floating |
125 | 300 | µA | |
| I/O supply current Normal mode |
Recessive | STB = 0 V, TXD = 0 V RXD floating |
25 | 48 | µA | ||
| I/O supply current Standby mode |
STB = VIO, TXD = 0 V RXD floating |
8.5 | 14 | µA | |||
| UVCC | Rising undervoltage detection on VCC for protected mode | 4.2 | 4.4 | V | |||
| Falling undervoltage detection on VCC for protected mode | 3.5 | 4 | 4.25 | V | |||
| VHYS(UVCC) | Hysteresis voltage on UVCC | 200 | mV | ||||
| UVVIO | Rising undervoltage detection on VIO (Devices with VIO) | 1.56 | 1.65 | V | |||
| Falling undervoltage detection on VIO (Devices with VIO) | 1.4 | 1.51 | 1.59 | V | |||
| VHYS(UVIO) | Hysteresis voltage on UVIO | 40 | mV | ||||