ZHCSO44C February 2021 – December 2021 TCAN1044A-Q1 , TCAN1044AV-Q1
PRODUCTION DATA
The supply pins, VCC and VIO, have undervoltage detection that places the device into a protected state. This protects the bus during an undervoltage event on either supply pin.
VCC | DEVICE STATE | BUS | RXD PIN |
---|---|---|---|
> UVVCC | Normal | Per TXD | Mirrors bus |
< UVVCC | Protected | High impedance | High impedance |
VCC | VIO | DEVICE STATE | BUS | RXD PIN |
---|---|---|---|---|
> UVVCC | > UVVIO | Normal | Per TXD | Mirrors bus |
< UVVCC | > UVVIO | STB = High: Standby Mode | Weak biased to GND | VIO: Remote wake request See Section 9.4.3.1 |
STB =Low: Protected Mode | High impedance | Recessive | ||
> UVVCC | < UVVIO | Protected | High impedance | High impedance |
< UVVCC | < UVVIO | Protected | High impedance | High impedance |
Once the undervoltage condition is cleared and tMODE has expired the TCAN1044A-Q1 will transition to normal mode and the host controller can send and receive CAN traffic again