ZHCSO44C February 2021 – December 2021 TCAN1044A-Q1 , TCAN1044AV-Q1
PRODUCTION DATA
The TCAN1044A-Q1 transceiver is designed to operate with a main VCC input voltage supply range between 4.5 V and 5.5 V.
The TCAN1044AV-Q1 implements an IO level shifting supply input, VIO, designed for a range between 1.8 V and 5.5 V.
Both the VCC and VIO inputs must be well regulated. In addition to the power supply filtering a decoupling capacitance, typically 100 nF, should be placed near the CAN transceiver's main VCC and VIO supply pins.