ZHCSO75A June 2021 – November 2021 TAS6424E-Q1
PRODUCTION DATA
The Miscellaneous Control 5 register is shown in Figure 9-46 and described in Table 9-42.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SS_EN | SS_AMPL | ||||||
| R/W-0 | R/W-0000000 | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | SS_EN | R/W | 0 | Spread-Spectrum Enable 0: Spread-Spectrum disabled. 1: Spread-Spectrum enabled. |
| 6-0 | SS_AMPL | R/W | 0000000 | Spread-Spectrum frequency variation control. Sets the minimum and maximum frequency boundaries used by the spread-spectrum triangle waveform. See spread-spectrum section to calculate frequency variation. |