ZHCSO75A June 2021 – November 2021 TAS6424E-Q1
PRODUCTION DATA
The Miscellaneous Control 1 register is shown in Figure 9-15 and described in Table 9-11.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
HPF BYPASS | OTW CONTROL | OC CONTROL | VOLUME RATE | GAIN | |||
R/W-0 | R/W-01 | R/W-1 | R/W-00 | R/W-10 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | HPF BYPASS | R/W | 0 | 0: High pass filter eneabled 1: High pass filter disabled |
6–5 | OTW CONTROL | R/W | 01 | 00: Global overtemperature warning set to 140°C 01: Global overtemperature warning set to 130C 10: Global overtemperature warning set to 120°C 11: Global overtemperature warning set to 110°C |
4 | OC CONTROL | R/W | 1 | 0: Overcurrent is level 1 1: Overcurrent is level 2 |
3–2 | VOLUME RATE | R/W | 00 | 00: Volume update rate is 1 step / FSYNC 01: Volume update rate is 1 step / 2 FSYNCs 10: Volume update rate is 1 step / 4 FSYNCs 11: Volume update rate is 1 step / 8 FSYNCs |
1–0 | GAIN | R/W | 10 | 00: Gain level 1 = 7.5 V peak output voltage 01: Gain Level 2 = 15 V peak output voltage 10: Gain Level 3 = 21 V peak output voltage 11: Gain Level 4 = 29 V peak output voltage |