ZHCSO75A June 2021 – November 2021 TAS6424E-Q1
PRODUCTION DATA
The Channel 1 Through 4 Volume Control registers are shown in Figure 9-19 and described in Table 9-15.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CH x VOLUME | |||||||
R/W-CF |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7–0 | CH x VOLUME | R/W | 0xCF |
8-Bit Volume Control for each channel, register address for Ch1 is 0x05, Ch2 is 0x06, Ch3 is 0x07 and Ch4 is 0x08, 0.5 dB/step: 0xFF: 24 dB 0xCF: 0 dB 0x07: –100 dB < 0x07: MUTE |