ZHCSO75A June 2021 – November 2021 TAS6424E-Q1
PRODUCTION DATA
The Mode Control register is shown in Figure 9-14 and described in Table 9-10.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESET | RESERVED | PBTL CH34 | PBTL CH12 | CH1 LO MODE | CH2 LO MODE | CH3 LO MODE | CH4 LO MODE |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESET | R/W | 0 |
0: Normal operation 1: Resets the device. Self-clearing, reads back 0. |
6 | RESERVED | R/W | 0 |
RESERVED |
5 | PBTL CH34 | R/W | 0 |
0: Channels 3 and 4 are in BTL mode 1: Channels 3 and 4 are in parallel BTL mode |
4 | PBTL CH12 | R/W | 0 |
0: Channels 1 and 2 are in BTL mode 1: Channels 1 and 2 are in parallel BTL mode |
3 | CH1 LO MODE | R/W | 0 |
0: Channel 1 is in normal/speaker mode 1: Channel 1 is in line output mode |
2 | CH2 LO MODE | R/W | 0 |
0: Channel 2 is in normal/speaker mode 1: Channel 2 is in line output mode |
1 | CH3 LO MODE | R/W | 0 |
1: Channel 3 is in line output mode |
0 | CH4 LO MODE | R/W | 0 |
1: Channel 4 is in line output mode |