ZHCSO75A June 2021 – November 2021 TAS6424E-Q1
PRODUCTION DATA
The DC Diagnostic Control 2 register is shown in Figure 9-21 and described in Table 9-17.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CH1 DC LDG SL | CH2 DC LDG SL | ||||||
R/W-0001 | R/W-0001 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7–4 | CH1 DC LDG SL | R/W | 0001 |
DC load diagnostics shorted-load threshold 0000: 0.5 Ω 0001: 1 Ω 0010: 1.5 Ω ... 1001: 5 Ω |
3–0 | CH2 DC LDG SL | R/W | 0001 |
DC load diagnostics shorted-load threshold 0000: 0.5 Ω 0001: 1 Ω 0010: 1.5 Ω ... 1001: 5 Ω |