ZHCSJB4D April 2019 – January 2024 TAS2563
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SDZ_MODE[1:0] | SDZ_TIMEOUT[1:0] | Reserved | DIS_VBAT_FLT | I2C_GBL_EN | DIS_PVDD_FLT | ||
| RW-0h | RW-2h | RW-0h | RW-0h | RW-1h | RW-0h | ||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-6 | SDZ_MODE[1:0] | RW | 0h | SDZ Mode configuration. 00b = initiates normal shutdown; force shutdown after timeout 01b = immediate force shutdown 10b = normal shutdown only 11b = reserved |
| 5-4 | SDZ_TIMEOUT[1:0] | RW | 2h | SDZ Timeout value 00b = 2 ms 01b = 4 ms 10b = 6 ms 11b = 23.8 ms |
| 3 | Reserved | RW | 0h | Reserved |
| 2 | DIS_VBAT_FLT | RW | 0h | VBAT filter into SAR ADC 0b = VBAT filter with 100kHz cut off 1b = Bypass VBAT FLT |
| 1 | I2C_GBL_EN | RW | 1h | I2C global address is 0b = disabled 1b = enabled |
| 0 | DIS_PVDD_FLT | RW | 0h | PVDD filter into SAR ADC 0b = PVDD filter with 100kHz cut off 1b = Bypass PVDD FLT |