ZHCSJB4D April 2019 – January 2024 TAS2563
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
In Load Diagnostics Mode, TAS2563 checks the speaker terminal for an open or short. This can be used to determine if a problem exists with the speaker or trace to the speaker. The entire operation is performed by the TAS2563 and results reported using the IRQZ pin or read over I2C bus on completion. Set the MODE[1:0] register bits to 2'b11 to enter load diagnostics mode.