ZHCSJB4D April 2019 – January 2024 TAS2563
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
Sets DVC Ramp Rate, OTE/OCE retry, IRQZ pull up, amp spread spectrum and I-Sense current range.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CP_PG_RETRY | VBAT_POR_RETRY | OCE_RETRY | OTE_RETRY | IRQZ_PU | AMP_SS | Reserved | |
| RW-1h | RW-1h | RW-0h | RW-0h | RW-0h | RW-1h | RW-2h | |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | CP_PG_RETRY | RW | 1h | Retry after vbat por event. 0b = Do not retry 1b = Retry after 1.5 s |
| 6 | VBAT_POR_RETRY | RW | 1h | Retry after vbat por event. 0b = Do not retry 1b = Retry after 1.5 s |
| 5 | OCE_RETRY | RW | 0h | Retry after over current event. 0b = Do not retry 1b = Retry after 1.5 s |
| 4 | OTE_RETRY | RW | 0h | Retry after over temperature event. 0b = Do not retry 1b = Retry after 1.5 s |
| 3 | IRQZ_PU | RW | 0h | IRQZ internal pull up enable. 0b = Disabled 1b = Enabled |
| 2 | AMP_SS | RW | 1h | Low EMI spread spectrum enable. 0b = Disabled 1b = Enabled |
| 1-0 | Reserved | RW | 2h | Reserved |