ZHCSJB4D April 2019 – January 2024 TAS2563
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
Boost Current limiter and ICLA
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | BIL_HLD_TM[2:0] | Reserved | |||||
| R-0h | RW-6h | R-0h | |||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | Reserved | R | 0h | Reserved |
| 6-4 | BIL_HLD_TM[2:0] | RW | 6h | VBAT current limiter hold time 000b = 0 ms 001b = 10 ms 010b = 25 ms 011b = 50 ms 100b = 100 ms 101b = 250 ms 110b = 500 ms 111b = 1000 ms |
| 3-0 | Reserved | R | 0h | Reserved |